Skip to main content

Please Select Your Country/Language Preferences

Front Panels with Handles

Kits of front panel with handle, and PCB mounting hardware, customization per configurator:

  • Front panels with handle and PCB mounting hardware in different sizes
  • Flat or U shaped front panels
  • EMC protection with textile or stainless steel gaskets
  • Handles according to IEEE and IEC standards

Discover our  front panels

 

Products | 212 results

Plug-In Unit Front Panel, Unshielded, for Static Trapezoid Handle, 6 U, 12 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Depth: 2.5 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
30847-632

Plug-In Unit Front Panel, Unshielded, for Static Trapezoid Handle, 6 U, 3 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 3 HP
    • Width: 14.9 mm
    • Depth: 2.5 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30847-625

Plug-In Unit Front Panel, Unshielded, for Static Trapezoid Handle, 6 U, 4 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Depth: 2.5 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30847-626

Plug-In Unit Front Panel, Unshielded, for Static Trapezoid Handle, 6 U, 5 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Depth: 2.5 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30847-627

Plug-In Unit Front Panel, Unshielded, for Static Trapezoid Handle, 6 U, 6 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Depth: 2.5 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30847-628

Plug-In Unit Front Panel, Unshielded, for Static Trapezoid Handle, 6 U, 7 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 7 HP
    • Width: 35.2 mm
    • Depth: 2.5 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
30847-629

Plug-In Unit Front Panel, Unshielded, for Static Trapezoid Handle, 6 U, 8 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Depth: 2.5 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30847-630

Plug-In Unit Kit for FMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: IEL
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: FMC Mezzanine, Vita 57.1
    • Package Quantity: 1
Catalog #:
20836-253

Plug-In Unit Kit for FMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 6 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: IEL
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: FMC Mezzanine, Vita 57.1
    • Package Quantity: 1
Catalog #:
20836-254

Plug-In Unit Kit for PMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: IEL
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Rack Height: 3 U
    • Rack Width: 4 HP
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 1
Catalog #:
20836-460

Plug-In Unit Kit for PMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 6 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: IEL
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Rack Height: 6 U
    • Rack Width: 4 HP
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 1
Catalog #:
20836-461

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-490

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-491

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-485

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-487

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-489

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-497

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-498

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-492

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-494

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-496

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-456

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-457

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-443

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-444

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-445

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 7 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 7 HP
    • Width: 35.2 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-446

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-447

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-458

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-459