Skip to main content

Please Select Your Country/Language Preferences

Front and Rear Panels for 19" Subracks and Chassis

Filter By

Filter By

Products | 6 results

EuropacPRO Front Panel for 19" Module Support, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Product Type: Front Panel
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Mounting: Screw-on Front
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 84 HP
    • Width: 426.4 mm
    • Depth: 2.5 mm
    • Package Quantity: 1
Catalog #:
24563-096

EuropacPRO Rear Hood for Stainless Steel EMC Gasket, 3 U, 42 HP

  • Product Type: Cover
  • Product Family: EuropacPRO
  • Type: Rear Hood
  • Works With: Subracks
    • Rack Height: 3 U
    • Rack Width: 42 HP
    • Package Quantity: 1
Catalog #:
34561-750

EuropacPRO Rear Hood for Stainless Steel EMC Gasket, 3 U, 84 HP

  • Product Type: Cover
  • Product Family: EuropacPRO
  • Type: Rear Hood
  • Works With: Subracks
    • Rack Height: 3 U
    • Rack Width: 84 HP
    • Package Quantity: 1
Catalog #:
34561-752

EuropacPRO Rear Hood for Stainless Steel EMC Gasket, 6 U, 63 HP

  • Product Type: Cover
  • Product Family: EuropacPRO
  • Type: Rear Hood
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width: 63 HP
    • Package Quantity: 1
Catalog #:
34561-763

EuropacPRO Rear Hood for Stainless Steel EMC Gasket, 6 U, 84 HP

  • Product Type: Cover
  • Product Family: EuropacPRO
  • Type: Rear Hood
  • Works With: Subracks
    • Rack Height: 6 U
    • Rack Width: 84 HP
    • Package Quantity: 1
Catalog #:
34561-764

Hood for 19" module support

  • Product Type: Cover
  • Product Family: EuropacPRO
  • Type: Rear Hood
  • Works With: Subracks
    • Rack Height: 3 U
    • Height: 132.5 mm
    • Rack Width: 84 HP
    • Width: 431.5 mm
    • Depth: 88.3 mm
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
24564-100