Skip to main content

Please Select Your Country/Language Preferences

Eurorack Depth Member With Reduced Width for Universal Frames, 800W 600D

  • 19" plane at least 110 mm from the front cabinet edge
  • St, 2.5 mm, zinc-plated, RAL 7021
  • Reduced-width depth member for 800 mm width
  • 19" plane off-set at least 75 mm from the front cabinet edge
More

Catalog #:

22117-839
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Bracket
  • Product Family: Eurorack
  • Type: Depth Member
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 800 mm
  • Depth: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Eurorack Depth Member with reduced Width for Universal Frames.

Please order panel/slide mounts (2 pairs) separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Depth member 2
2 Earthing for depth member 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.