Sensor for PDU, Temperature Sensor
- External sensor with 2M or 4M cord
- Plug and Play
- Low profile design with magnetic base for easy affixing to the cabinet
- Pair of sensors can be connected to one single PDU meter
PRODUCT ATTRIBUTES
- Product Type: Sensor
- Type: Temperature
- Works With: RackPower
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
External sensors with 2M or 4M cord. Low profile design with magnetic base for easy affixing to the cabinet. Pair of sensors can be connected to one single PDU meter of the RP3000, RP2000, RP1500 and RP1500 series. Plug and play style. Temperature sensors or temperature and humidity sensors are low profile design with magnetic base for easy installation to rack.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Temperature sensor | 1 | |
2 | Assembly kit | 1 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.