Skip to main content

Please Select Your Country/Language Preferences

L260 Lever Actuated Card-Lok

  • Weight 1.17 g/cm (0.105 oz/")
  • Flexible mounting options
  • Available with black anodized plating only
  • Lever actuated
  • Min expansion 8.26 mm (0.325")
  • Profile 6.35 mm (0.250") x 6.26 mm (0.270")
  • DSCC CID 59789
  • 5 segment, shafted design
  • Length 96.5 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
  • For cold wall applications
  • Average clamp force = pre-calibrated to 125 lbs or 145 lbs, customer defined
More

Catalog #:

L260-4.80-1
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series L260 features a tool-free, lever design ideal for field level maintenance and can be shipped pre-calibrated for clamp force on request.

⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

CERTIFICATIONS

  • DFARS