Skip to main content

Please Select Your Country/Language Preferences

261 Card-Lok

  • Flexible mounting options
  • 3 segment, shafted design
  • Min expansion 8.26 mm (0.325")
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Screw actuated
  • DSCC CID 59789
  • Length 96.5 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
  • Weight 0.95 g/cm (0.085 oz/")
  • Profile 6.35 mm (0.250") x 6.26 mm (0.270")
  • For cold wall applications
  • Average clamp force (4.80", black anodized) = 201 lbs
More

Catalog #:

A261-4.80T2L
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 261 features a ridged shafted design which provides more uniform clamping force over the length of the Card Lok, while maintaining wedge and body alignment for easier installation.

⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.