Skip to main content

Please Select Your Country/Language Preferences

Socket Strip, UTE, With Wieland® Input, 6 Sockets, 19", White, With Overcurrent Protection

  • Input via Wieland® GST 18 plug
  • Socket strips can be rotated through all four directions (in 90° increments) during fitting
  • Output via UTE sockets
  • Horizontal or vertical mounting
  • Installation height 1 U
  • In accordance with NFC 61-303
More

Catalog #:

60110-355
Your price:
--
List price(RRP):
Distributor availability

To add cut-outs, change color or see more options for 60110-355, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: Socket Strip
  • Socket Type: UTE
  • Number of Sockets: 6
  • Color: White
  • With Switch: No
  • Length: 438.5 mm
  • Voltage AC: 230 V
  • Function: Overcurrent Protection
  • Depth: 44 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Mounting plate for mounting of two socket strips side by side
PDU Mounting Bracket for Vertical Mounting
Catalog #: 20110-068
Mounting plate for mounting of two socket strips side by side
PDU Mounting Bracket for Mounting of Two Socket Strips Side by Side
Catalog #: 23130-010

ADDITIONAL PRODUCT DETAILS

Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack. The Wieland connector allows easy combination with different power input cords.

Please order mounting bracket for vertical mounting separately.

CERTIFICATIONS

  • RoHS
  • EAC

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Al extrusion, 1 U, anodised, length 438.5 mm, depth 44 mm, height 44.45; to accept the sockets 1
2 Output UTE socket, white, with overcurrent protection 6
3 End piece, PA, RAL 7035 2
4 Wieland connecting socket® GST 18 1
5 Mounting bracket, PA, RAL 7035 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.