Skip to main content

Please Select Your Country/Language Preferences

42-5 Wedge-Lok

  • DSCC 89064 / DSCC CID 59789
  • 5 segment, non-shafted design
  • Flexible mounting options
  • Profile 5.72 mm (0.225") x 5.72 mm (0.225")
  • Weight 0.98 g/cm (0.088 oz/")
  • Length 127.0 mm (5.0") to 304.8 mm (12.0"), 12.7 mm (0.5") increments
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Max expansion 6.98 mm (0.275")
  • For cold wall applications
  • Average clamp force (5", black anodized) = 319 lbs
  • Torque limiting option available; ideal for 2nd level maintenance
  • Screw actuated
More

Catalog #:

42-5VI-15-LN
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 42-5 features a light weight design idea for aerospace applications.

⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.