Skip to main content

Please Select Your Country/Language Preferences

Frame Type Plug-In Unit Front Panel, Unshielded, 3 U, 8 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Al, 2.5 mm, front anodized, rear anodized, cut edges blank
  • Front Panel for frame type plug-in units PRO
More

Catalog #:

34812-108
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Accessory Type: Front panel
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Treated Edges: No
  • Rack Height: 3 U
  • Height: 128.4 mm
  • Rack Width: 8 HP
  • Width: 40.3 mm
  • Depth: 2.5 mm
  • Package Quantity: 5

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

20809-295.tif image
Static Handle Plastic in Trapezoid Form, Grey, 8 HP
Catalog #: 20808-062
torx raised countersunk panhead screw
Assembly Kit for 5 Frame Type Plug-In Units
Catalog #: 24812-100
sleeves
Sleeves for M2.5, Plastic, Grey; 100 pieces
Catalog #: 21100-464
sleeves
Sleeves for M2.5, Brass Nickel Plated; 100 pieces
Catalog #: 21100-660
sleeves
Sleeves for M2.5, Stainless Steel; 100 pieces
Catalog #: 21100-662
21100-591.146.tif image
Sleeves for M2.5, Plastic, Black; 100 pieces
Catalog #: 21100-591
21100-885#886.tif image
Sleeves for M2.5, Brass, Black; 100 pieces
Catalog #: 21100-886
extruded side panels
Frame Type Plug-In Unit Extruded Side Panel, 3 U, D = 167 mm, Symmetrical
Catalog #: 34812-100
Solid Top Cover.png image
Frame Type Plug-In Unit Cover Plate, Without Perforation, 8 HP, 167 mm
Catalog #: 34812-408
rear panel
Frame Type Plug-In Unit Rear Panel, Plain, 3 U, 8 HP
Catalog #: 34813-208

Recommended products

handle static
Static Handle Plastic in Trapezoid Form, Black, 8 HP
Catalog #: 20808-083

ADDITIONAL PRODUCT DETAILS

Front Panel for frame type plug-in unit, shieldable.

Mounting kit to fix front Panel to plug-in unit, handle to bolt on, clip and screw with plastic sleeve for mounting plug-in unit in subrack or case are included in the item 'Mounting kit for five plug-in units', part number 24812‐100. The handle is available in 2 colors (grey or black). Individual parts 100 pieces. Screw for fixing front Panel to plug-in unit, part no. 24812‐501. Screw for mounting handle, part no. 24560‐179 Clip - mounting aid for handle, part no. 21101‐239. Screw for sleeve, threaded insert front inserted into horizontal rail, part no. 21100‐748. Screw for sleeve, threaded insert rear inserted into horizontal rail, part no. 21101‐101. Sleeve 21100‐660, 21100‐661, 21100 - 662, 21100‐886, 21100‐146.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, Al, 2.5 mm, front anodized, rear conductive, cut edges plain 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.