Skip to main content

Please Select Your Country/Language Preferences

HF Frame Type Plug-In Unit PCB Mounting Bracket, Top

  • Bracket to assemble a PCB to the rear panel
More

Catalog #:

30809-701
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Bracket
  • Product Family: HF Frame Type Plug-In
  • Type: PCB Guide
  • Works With: Cassettes
  • Material: Stainless Steel
  • Height: 5.8 mm
  • Width: 9.8 mm
  • Depth: 13.5 mm
  • Package Quantity: 10
  • Thread Type: Metric

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

screw cheesehead slotted
Assembly Part, Cheese Head Screw, M2.5 x 4
Catalog #: 21100-431

Recommended products

Bracket for HF Tubes_30809700
HF Frame Type Plug-In Unit PCB Mounting Bracket, Bottom
Catalog #: 30809-700
front panel for frame type plug in units high frequency
HF Frame Type Plug-In Unit Front Panel, 3 U, 7HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20838-001
front panel for frame type plug in units high frequency
HF Frame Type Plug-In Unit Front Panel, 3 U, 10HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20838-002
front panel for frame type plug in units high frequency
HF Frame Type Plug-In Unit Front Panel, 3 U, 12HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20838-003
front panel for frame type plug in units high frequency
HF Frame Type Plug-In Unit Front Panel, 3 U, 14HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20838-004
front panel for frame type plug in units high frequency
HF Frame Type Plug-In Unit Front Panel, 3 U, 21HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20838-005
front panel for frame type plug in units high frequency
HF Frame Type Plug-In Unit Front Panel, 3 U, 28HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20838-006
front panel frame type plug in units
HF Frame Type Plug-In Unit Front Panel, Refrofit Shielding With Steel Gasket, 3 U, 7 HP
Catalog #: 20838-093
front panel frame type plug in units
HF Frame Type Plug-In Unit Front Panel, Refrofit Shielding With Steel Gasket, 3 U, 10 HP
Catalog #: 20838-094
front panel frame type plug in units
HF Frame Type Plug-In Unit Front Panel, Refrofit Shielding With Steel Gasket, 3 U, 12 HP
Catalog #: 20838-095
front panel frame type plug in units
HF Frame Type Plug-In Unit Front Panel, Refrofit Shielding With Steel Gasket, 3 U, 14 HP
Catalog #: 20838-096
front panel frame type plug in units
HF Frame Type Plug-In Unit Front Panel, Refrofit Shielding With Steel Gasket, 3 U, 21 HP
Catalog #: 20838-097
front panel frame type plug in units
HF Frame Type Plug-In Unit Front Panel, Refrofit Shielding With Steel Gasket, 3 U, 28 HP
Catalog #: 20838-098

ADDITIONAL PRODUCT DETAILS

The brackets enable a user to assemble a PCB to the rear Panel.

Please order screws separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Bracket for top, stainless steel, 1.5 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.