Skip to main content

Please Select Your Country/Language Preferences

Frame Type Plug-In Unit PCB Mounting Support for Slot 1, 50 Pairs

  • PCB is inserted into the guide groove of the left side Panel or that of the side Panel rear angle
  • Fixing occurs when the rear Panel is fitted
  • Suitable for frame type plug-in units with guide rails
More

Catalog #:

24812-202
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Hardware Kit
  • Type: Board Fixing, Slot 1
  • Works With: Cassettes

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24560148.tif image
Panhead Screw, Torx, Steel Nickel Plated, M2,5 × 10 mm, 100 Pieces
Catalog #: 24560-148
board fixing
Frame Type Plug-In Unit Connector to PCB Mounting Kit, Center
Catalog #: 24812-600
panhead screw short M4_Torx.jpg image
Panhead Screw, Torx, M2.5 x 6, 100 Pieces
Catalog #: 24560-178

ADDITIONAL PRODUCT DETAILS

PCB is inserted into the guide groove of the left side Panel or that of the rear angle side Panel.

Torx panhead screw (24560‐178) is required to fix PCB without connector. Torx panhead screw (24812‐600) is required to fix connector to PCB, in 6 U frame type plug-in units (center).

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Retainer, die-cast zinc, top 50
2 Retainer, die-cast zinc, bottom 50
3 Assembly tool PCB bracket 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.