Skip to main content

Please Select Your Country/Language Preferences

CPCI System With PSB, 10 U, 14 Slot

  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG 2.16
  • System with vertical card cage. Board format Front: 6 U, 160 mm deep; Rear I/O: 6 U, 80 mm deep
  • Backplane, PSB (package switched backplane), PICMG 2.16 16‐slot, 6 U, 64 bit (2 fabric/switch slots, 14 node slots)
  • Heat dissipation by fan module, from front to rear
  • Two 19" CompactPCI power supplies, 300 W (3 U, 8 HP), prepared for installation of two additional 19" compatible PSUs
  • Prepared for system monitoring with a chassis monitoring module (CMM)
More

Catalog #:

24579-028
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 24579-028, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 16
  • Type: 19" Rack Mount
  • Backplane Type: 6 U CompactPCI with PSB
  • Data Transfer: 64-bit PCI Bus; GbE
  • Power per Slot: 40 W
  • Input Voltage AC: 100 – 240 V
  • Airflow Direction: Front to Rear
  • Rack Height: 10 U
  • Power Supply Type: (2) Pluggable AC PSU
  • Power Supply Included: Yes
  • Rear I/O: Yes
  • Complies With: PICMG 2.0 R3.0
  • Depth: 275 mm
  • Height: 443.7 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
mains cable
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141
mains cable
Mains Cable, IEC C14 to C13, 2.5 m, Black
Catalog #: 60197-053
mains cable
Mains Cable, SCHUKO/UTE to IEC C13-Angled, Grey
Catalog #: 60704-020
dc fans/replacement fans
DC Fan, 12 V, 119 x 119 x 32 mm, 138 m³h
Catalog #: 60713-600

Recommended products

13100-143 - Front
"PSU 19"" for CompactPCI, AC/DC, 3 U, 300 W"
Catalog #: 13100-143
19 dc dc converters
"PSU 19"" for CompactPCI, DC/DC, 3 U, 8 HP"
Catalog #: 13100-142
plug in unit 6u
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 4 HP
Catalog #: 20848-592
20836-254.tif image
Plug-In Unit Kit for FMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 6 U, 4 HP
Catalog #: 20836-254
20836-461.tif image
Plug-In Unit Kit for PMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 6 U, 4 HP
Catalog #: 20836-461

ADDITIONAL PRODUCT DETAILS

10 U CompactPCI System with PSB for fourteen 6 U Boards, fourteen RTM Boards and up to four 3U pluggable Power Supplies.

Modified systems available on request.

CERTIFICATIONS

  • PICMG
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" chassis, Al; perforated front panel to front and rear, 19" bracket in RAL 9006; remaining parts passivated in aluminium; front handles (RAL 9005) 1
2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (6 U, 160 mm deep) 16
3 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to front bottom), for vertical mounting of rear I/O boards (6 U, 80 mm deep) 16
4 PSB backplane for 6 U boards, 64 bit, 2 fabric/switch slots, 14 node slots, 2 CompactPCI segments, system slot left and right; part no. 23006‐610 1
5 19" compatible power supply, 300 W (3 U, 8 HP); part no. 13100‐143 2
6 Extractable fan unit with filter mat, 3 fans, 24 VDC, 270 m3/h (160 cfm) 1
7 Front panel, front, 3 U, 8 HP, space for two further power supplies 2
8 DC switch on front 1
9 AC input (IEC connector), mains filter module, fuse, 6 U, 8 HP 1
10 Front panel, rear, 6 U, 8 HP 1
11 Front panel, front, 3 U, 4 HP, cover for optional CMM module space 2
12 Cable harness to connect all system components 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.