Skip to main content

Please Select Your Country/Language Preferences

"Hood for 19"" module support"

  • For assembly at rear on 19" module supports
  • Rear cut out for cable entry (351 x 40mm) cover through two brush strips
  • Rear hood prepared for grounding kit
  • Brush strip (self-adhesive):Plastic PVC (RAL7032), Bristle: Nylon black
More

Catalog #:

24564-100
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cover
  • Type: Rear Hood
  • Works With: Subracks
  • Rack Height: 3 U
  • Height: 132.5 mm
  • Rack Width: 84 HP
  • Width: 431.5 mm
  • Depth: 88.3 mm
  • Material: Aluminum
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24565100.tif image
EuropacPRO Support Rail to DIN 43880 and DIN 60715
Catalog #: 24565-100
front panel for 19inch module support
"EuropacPRO Front Panel for 19"" Module Support, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive"
Catalog #: 24563-096

Recommended products

circuit breaker
Power Distribution Modules According to DIN 43880, Circuit Breaker 1 x 16 A
Catalog #: 20119-355
circuit breaker
Power Distribution Modules According to DIN 43880, Circuit Breaker 3 x 16 A
Catalog #: 20119-356
safety switch
Power Distribution Modules According to DIN 43880, FI Safety Switch, 16 A, 30 mA
Catalog #: 20119-354
circuit breaker
Power Distribution Modules According to DIN 43880, SCHUKO Socket 250 V, 16 A
Catalog #: 20119-357

ADDITIONAL PRODUCT DETAILS

Hood to cover the rear side of 19" module support.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Hood, Al, 1 mm, with brush strip, is bolted to the rear of the module support 1
2 GND/earthing kit 1
3 Set of assembly parts 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.