Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO 19" Subrack Kit for DIN Connector, Retrofit Shielding, 6 U, 355 mm

  • Subrack with side panel type F ("flexible"), front 19" bracket included, depth-adjustable 19" bracket sold separately
  • Aluminum construction
  • IP 20, in accordance with IEC 60529
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • Rear horizontal rails for connector mounting (IEC 60603-2 / DIN 41612)
  • Modifications such as cutouts, different finishes or dimensions available
  • Supplied as space-saving flat-pack
  • Horizontal rail type "light"
More

Catalog #:

24563-494
Your price:
--
List price(RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 355 mm
  • For Mounting: DIN Connector
  • Board Depth: 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm / 160 mm; 220 mm; 280 mm; 340 mm
  • EMC Shielding: No
  • EMC Gasket Type: Stainless Steel
  • Static Load: 11 kg
  • Handle Included: No
  • Mounting: Rack
  • Complies With: IEC 60297-3-103

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Horizontal rail, center, for rear I/O, type AB (RatiopacPRO/-air, EuropacPRO/-rugged)
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 84 HP
Catalog #: 34561-584
Torx panhead screw
Panhead Screw, Torx, GND Function, Steel Zinc Plated, M4 × 14 mm, 100 Pieces
Catalog #: 24560-130
Torx panhead screw
Panhead Screw, Torx, GND Function, Steel Zinc Plated, M4 × 10 mm, 100 Pieces
Catalog #: 24560-155
Combined mounting, vertical/horizontal board support (EuropacPRO, RatiopacPRO, PropacPRO, CompacPRO)
Combined Mounting Kit for Chassis, 84:0 HP
Catalog #: 24562-484
Mounting plate in combination without cover plate (RatiopacPRO/-air, CompacPRO, EuropacPRO)
Mounting Plate for 19" Case and Subrack, 84 HP, 340 mm Board Length
Catalog #: 34562-760
Cover Plate for bolting to side panel (EuropacPRO)
EuropacPRO Cover Plate for Bolting to Side Panel, 84 HP, 355 mm
Catalog #: 24560-081
Mounting plate in combination with cover plate (EuropacPRO)
EuropacPRO Mounting Plate for Use With Cover Plate, 84 HP, 340 mm Board Length
Catalog #: 34563-028
Horizontal rail, front, type L-KD, "light", short lip (EuropacPRO)
Horizontal Rail, Front, Type L-KD, Light, Short Lip, 84 HP
Catalog #: 34560-184
Rear angle, for stainless steel, EMC gasket (EuropacPRO)
EuropacPRO Rear Angle for Stainless Steel EMC Gasket for Side Panel, 6 U
Catalog #: 24561-498
Front panel, front anodized, rear passivated, unshielded, screw assembly
Front Panel, Front anodized, Rear Conductive, Unshielded, 6 U, 84 HP
Catalog #: 30838-204
Front panel, front anodized, rear etched, shieldable (textile), bottom hinged
Front Panel Kit, Unshielded, Bottom Hinged, 6 U, 84 HP
Catalog #: 20838-276
Front Panel, front andodized and rear passivated, shielded (textile), side hinged assembly
Front Panel, Front Anodized, Rear Conductive, Shielded, Side Hinged, 6 U, 84 HP
Catalog #: 20848-617

Recommended products

Guide rails, one-piece, for plug-in units and frame type plug-in units
Guide Rail Standard Type, PC, Groove Width 2 mm, 220 mm, Red, SPQ 50
Catalog #: 64568-002
Guide rails type, "accessory" type
Guide Rail Accessory Type, PC, 2 mm, 220 mm, Red
Catalog #: 64568-006
Divider plate (RatiopacPRO/-air, PropacPRO, EuropacPRO)
EuropacPRO Divider Plate, 6 U, 220 mm
Catalog #: 34562-764
Air baffle without front panel (RatiopacPRO/-air, PropacPRO, CompacPRO, EuropacPRO)
Air Baffle Without Front Panel, 6 U, 4 HP, Depth 220 mm
Catalog #: 34562-827
Guide rails
Guide Rail Accessory Type, PC, Strengthened, Groove Width 2 mm, 280 mm, Red
Catalog #: 64568-080
Guide rails, one-piece, for heavy assemblies, robust version (RatiopacPRO/-air, PropacPRO, CompacPRO, EuropacPRO/-rugged)
Guide Rail Accessories for Heavy PCBs, Extra Strong, Aluminium, 2 mm, 340 mm
Catalog #: 34562-884
Telescopic slide, narrow, for subrack
Telescopic Slide Narrow, Length 559 mm
Catalog #: 60110-440
Telescopic slides, C profile
Guide Rail Adaptor for Subracks Assembled into Cabinets, 355 mm
Catalog #: 24562-456
19" fan to subrack connecting bracket
Connecting Bracket, EuropacPRO
Catalog #: 21101-954
19" fixing material kit (screw, washer, nut)
19" Fixing Material Kit, Screw, Washer, Nut
Catalog #: 21100-435

ADDITIONAL PRODUCT DETAILS

Non-shielded subrack for Din Connector mounting EN 60603-2 (DIN 41612).

Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" support bracket for EMC sealing (stainless steel) 2
2 Side panel type F 2
3a Front horizontal rail (L‐KD) 2
3b Rear horizontal rail (L-MZ) for connector mounting 2
3c Centre horizontal rail (MZ) 1
4 Threaded insert to front (pre-fitted) 2
5 Assembly kit 1
6 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.