Skip to main content

Please Select Your Country/Language Preferences

Guide Rail, 4.4" PCB Type, Plastic, 220 mm, 2 mm Groove Width, Red, 10 Pieces

  • Plastic guide rail, red
  • Type "4.4" board height" (111.7 mm)
  • Guide rails can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
  • The optional ESD clip for can be fitted into guide rails and ensures conductive contact between PCB and horizontal rail both on the solder side and on the component side.
  • Storage temperature: from -40 °C ... 130 °C
More

Catalog #:

24560-362
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Guide Rail
  • Type: 4.4" PCB
  • Works With: Subracks; Cases; Chassis
  • Board Depth: 220 mm
  • Groove Width: 2
  • Material: Plastic
  • Color: Red
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

countersunk screw
Countersunk Screw, Torx 2.5x7.7 mm, Self-TapPing, Steel Zinc Plated
Catalog #: 24560-158

Recommended products

guide rails one piece
Guide Rail, 4.4" PCB Type, Plastic, 220 mm, 2 mm Groove Width, Red, 50 Pieces
Catalog #: 64560-144
guide rails one piece
Guide Rail, 4.4" PCB Type, Plastic, 160 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24560-361
guide rails one piece
Guide Rail, 4.4" PCB Type, Plastic, 220 mm, 2.5 mm Groove Width, Red, 50 Pieces
Catalog #: 64560-146

ADDITIONAL PRODUCT DETAILS

This plastic guide rail for 4.4" PCBs or drive units of the accessory type, forms a reliable interface between the subrack mechanics and the sub-assemblies. The guide rails can additionally be bolted to the horizontal rail or 1.5 mm thick plates for higher shock and vibration requirements. Guide rail can be optional equipped with a ESD clip, which ensures conductive contact between PCB and horizontal rail. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO and EuropacPRO.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Guide rail, Type 4,4", PBT, UL-94 V0, 220 mm, groove 2.0 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.