Skip to main content

Please Select Your Country/Language Preferences

Guide Rail Accessory Type, For DIN Connector Mounting, Plastic, 220 mm, 2 mm Groove Width, Grey, 10 Pieces

  • Plastic guide rail, accessoy type
  • Guide rails can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
  • Storage temperature: from -40 °C ... 130 °C
  • The optional ESD clip can be fitted into guide rails and ensures conductive contact between PCB and horizontal rail both on the solder side and on the component side
More

Catalog #:

24560-277
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Guide Rail
  • Type: Accessory with DIN Connector
  • Works With: Subracks; Cases; Chassis
  • Board Depth: 220 mm
  • Groove Width: 2
  • Material: Plastic
  • Color: Grey
  • Package Quantity: 10
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24560141.tif image
Panhead Screw, Torx, Ø 2.5 mm, Length 9.3 mm, Thread-Forming, Steel Zinc Plated
Catalog #: 24560-141
esd clip europac pto
Guide Rail ESD Clip
Catalog #: 24560-255
Coding block grey
Coding Block for Accessory Type Guide Rail, PC, Bottom, RAL 7016
Catalog #: 34568-235
pcb retainer c
PCB Retainer C
Catalog #: 24560-377

ADDITIONAL PRODUCT DETAILS

The plastic guide rail for PCBs or plug-in units of the Accessory type, forms a reliable interface between the subrack mechanics and the sub- assemblies. The guide rails can additionally be bolted to the horizontal

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Top Guide rail PBT, UL 94 V-0 10
2 Bottom Guide rail PBT, UL 94 V-0 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.