Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO EMC Shielding Kit, Cover Plate to Horizontal Rail, Stainless Steel, 36 HP, 10 Pieces

  • Stainless steel gasket is clipped into horizontal rail and forms the contact cover plate
  • Fits all horizontal rails
More

Catalog #:

24560-247
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Rack Width: 36 HP
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

Horizontal Rail and EMC Gasket
EuropacPRO EMC Shielding Kit, Cover Plate to Horizontal Rail, Stainless Steel, 63 HP, 10 Pieces
Catalog #: 24560-243
Horizontal Rail and EMC Gasket
EuropacPRO EMC Shielding Kit, Cover Plate to Horizontal Rail, Stainless Steel, 84 HP, 10 Pieces
Catalog #: 24560-245
Horizontal Rail and EMC Gasket
EuropacPRO EMC Shielding Kit, Cover Plate to Horizontal Rail, Stainless Steel, 84 HP, 100 Pieces
Catalog #: 24560-246
24560271.tif image
Assembly Tool for Horizontal Rails Stainless Steel EMC Gasket
Catalog #: 24560-271

ADDITIONAL PRODUCT DETAILS

Stainless steel gasket is clipped into a groove of horizontal rail and enables contact to the cover plate.

When a rear hood is used, the stainless steel EMC gasket ensures the conductive connection between horizontal rail and rear hood.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Stainless steel contact spring corrosion-free 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.