"19"" Front Panel, Plastic, 6 U, Snap-In and Clip-On, ABS, RAL 9005, 10 Pieces"
- Attractive design
- Simple fitting by clipping onto the 19" plane
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Front Panel
- Type: 19" Front Panel
- Accessory Type: Front panel
- Mounting: Snapped in
- EMC Shielding: No
- Material: Plastic
- Color Code: RAL 9005
- Rack Height: 6 U
- Height: 266.6 mm
- Rack Width: 95 HP
- Width: 483 mm
- Depth: 2 mm
- Package Quantity: 10
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
19" plastic made clip on Front Panels with esthetic design are specially made for the datacom vertical. The easy clip on panels help in air flow management and also simultaneously providing an appealing look for the network rack.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Clip-on 19" plastic front panels, ABS, 2 mm, UL 94 V‐0, RAL 9005 | 10 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.