Varistar Fan Tray
- Suitable for flat top cover with cut-out zones
- Mounts completely in cabinet interior, no protrusion over top cover
- Mains connection via SCHUKO/UTE plug - IEC 60320 C13 socket
- With three fans, completely wired, connecting cable IEC 320
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Fan Unit
- Product Family: Varistar
- Type: Fan Tray
- Color: Black Grey
- Color Code: RAL 7021
- EMC Shielding: No
- Mounting: Screw-on Front
- Input Voltage AC: 207 V
- Depth: 170 mm
- Height: 38 mm
- Width: 449 mm
- Protection Rating: IP20
- Airflow: 410 m³/h
- Noise Level: 45 dB(A)
- Power: 45 W
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Fan Tray allows easy active cooling through fans with IEC320 connection. The Varistar fan tray is ideal for flat top covers with cut out zones.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Fan tray, RAL 7021 | 1 | |
2 | Axial fan 230 VAC, fully wired, connects via C14 male plug | 3 | |
3 | SCHUKO/UTE male plug ‐ IEC 60320‐C13 female plug | 1 | |
4 | Protective grille | 3 | |
5 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.