Skip to main content

Please Select Your Country/Language Preferences

CPCI Serial Power Adapter Board, 2 x V1, 2 x V2, 1212

  • Power adapter boards for simple connection of 12 V main supply voltage between CompactPCI Serial backplanes and power backplanes
More

Catalog #:

23098-400
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Busbar
  • Works With: CompactPCI Serial Backplanes

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF CPCI Serial Power Adapter Board is a small pcb to connect +12V and GND in between the CPCI Serial Power Backplane and the CPCI Serial Backplane. Several Versions available. Please refer to the CPCI Serial Power Backplane Manual to select the correct part.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Power adapter board, 2 x V1, 2 x V2, 1212 1
2 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.