CPCI PlusIO Backplane, 3 U, 3 + 2 Slots
- In accordance with: PICMG 2.0 R3.0 CompactPCI Core Specification, PICMG 2.1 R2.0 Hot-Swap Specification, PICMG 2.9 R1.0 System Management Bus Specification, PICMG 2.10 R1.0 Keying Specification, PICMG 2.30 R1.0 CompactPCI PlusIO specification, PICMG CompactPCI Serial (CPCI-S.0 R1.0) specification
- System slot in accordance with PICMG 2.30, 32-bit CPCI bus on P1, PCIe, S-ATA, USB & Ethernet on P2
- CompactPCI peripheral slots, 32 bit with rear I/O on P2
- Rear I/O on the CompactPCI Serial slots available on request
- CompactPCI Serial peripheral slots with PCIe x1, S-ATA and USB
- Full-mesh Ethernet on system slot and 2 CompactPCI Serial slots, supports 1000Base-T and 10GBase-T
- V(I/O) can be set to 3.3 V or 5 V (preset to 5 V)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Backplane
- Number of Slots: 5
- Rack Height: 3 U
- Backplane Type: CompactPCI PlusIO; CompactPCI Serial
- System Slot: Middle
- Slot Width: 4 HP
- Voltage I/O: 5 V
- Connector Type: HM 2.0; AirMax VS
- Power Connector Type: Power Bugs for M4 Cable Lugs
- Utility Connector Type: MicroMatch, 8-pin
- Width: 102.2 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
CompactPCI PlusIO combines the legacy CompactPCI and the new, high speed CompactPCI Serial Technology on one backplane. The CompactPCI PlusIO system slot addesses both, the parallel PCI bus as well as the CompactPCI Serial slots with PCIe, USB, Ethernet and S-ATA.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Backplane | 1 | |
2 | Set of screws, M4 x 6, with lock washer; to attach the power connection cable to the power bugs | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.