Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO 19" Subrack Kit for Railway, Retrofit Shielding, SNCF, 3 U, 36 HP, 320 mm

  • SNCF listed, EuropacPRO-fer, tested to NF F 61-005 and NF F 60-002
  • The 19" bracket is firmly fixed to the side panel (tox-cold welded) and is especially suited for high mechanical stresses (vibration resistance)
  • Lateral support bars to NFF standard facilitate insertion of subrack into the (cabinet) frame. The double 19" screwing position adds to additionally safety (NFF standard)
  • IP 20, in accordance with IEC 60529
  • Modifications such as cutouts, different finishes or dimensions available
  • Supplied as space-saving flat-pack
  • Aluminum construction
  • Horizontal rail type "Heavy"
More

Catalog #:

21500-067
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 36 HP
  • Depth: 320 mm
  • For Mounting: Backplane
  • Board Depth: 220 mm
  • EMC Shielding: No
  • EMC Gasket Type: Textile
  • Static Load: 15 kg
  • Shock and Vibration Tolerance: 5 g (force)
  • Handle Included: Yes
  • Mounting: Rack
  • Complies With: IEC 60297-3-103; SNCF NFF 61005; SNCF NFF 60002
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

coding peg
EuropacPRO Coding Peg SNCF, Diameter 6.5mm
Catalog #: 60895-018
coding peg
EuropacPRO Coding Peg SNCF, Diameter 6.0mm
Catalog #: 61500-623
Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-002
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-006
cover plate
EuropacPRO Cover Plate for Bolting to Side Panel, SNCF, 36 HP, 235 mm
Catalog #: 21500-122
cover plate
EuropacPRO Cover Plate for Bolting to Side Panel, SNCF, 36 HP, 55 mm
Catalog #: 21500-123
air baffle
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 220 mm
Catalog #: 34562-824

Recommended products

on board rack
On Board Rack 3 U, 36 HP
Catalog #: 10170-015
19 dual fixing materials kit
EuropacPRO 19" Dual Fixing Materials Kit
Catalog #: 24566-109

ADDITIONAL PRODUCT DETAILS

Subrack for Railway applications, conform to SNCF Standard, non-shielded versions.

Test reports are available online.

Fer = ferroviaire = French Railways,1 T = 4 HP = 20.32 mmReceptacle/mounting frame for subracks, stainless steel, 9 T or 21 T on request.

Receptacle/mounting frame for subracks, stainless steel, 9 T or 21 T on request.

Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel type H with 19" support bracket (tox-cold welded); prepared for EMC textile gasket 2
2 Side panel extension 2
3 Ducting external 2
4 Front horizontal rail (H‐KD) 2
4a Rear horizontal rail (H-VT) 2
5 Threaded inserts 4
6 Rear frame 3 U, 21 T 1
7 Protective bracket SNCF 2
8 Handle 2
9 Assembly kit with self-locking screws 1
10 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.