Skip to main content

Please Select Your Country/Language Preferences

Rack Safety Plus, 3 U, 230 V AC, C20, C13/C19

  • 19“, 3 U Power Distribution Unit with Emergency Stop function
  • Supplies AC mains power to electrical or electronic devices as a central power switch
  • 400 V 3-phase or 230 V 1-phase mains input with mains fuses
  • AC outputs with different connector types, switched by ON/OFF switch
  • Permanent AC Outputs (Service)
  • All outputs are protected by circuit breakers
  • The emergency stop function meets the requirements of EN 60947-5-1 and EN 60204-1 and is vandalism-proof
  • An additional external emergency stop push button can be connected to the system
More

Catalog #:

21270-003
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 21270-003, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Works With: Varistar; Varistar CP; Novastar
  • Function: Emergency Stop
  • Input Voltage AC: 230 V
  • Number of Phases: 1
  • EMC Filter: No
  • Surge Arrester: No
  • Inrush Current Limiter: No
  • Residual Current Device: Yes
  • Circuit Breaker Cover: No
  • Rack Height: 3 U
  • Socket Type: IEC C13
  • Accessory Type: Power distribution accessories

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

mains cable
Mains Cable, IEC C14 to C13, 0.5 m, Black
Catalog #: 60110-360
mains cable
Mains Cable, IEC C14 to C13, 1 m, Black
Catalog #: 60110-361
mains cable
Mains Cable, IEC C14 to C13, 2.5 m, Black
Catalog #: 60197-053

Recommended products

PDU – With Emergency Stop function, power distribution unit
Rack Safety Plus, 3 U, 400 V AC, CEE
Catalog #: 21270-001
Rack Safety Plus - 21270-005 Front
Rack Safety Plus, 3 U, 230 V AC, CEE
Catalog #: 21270-005

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF Rack Safety Plus unit is a 19" power distribution unit used to supply AC mains power to electrical or electronic devices as a central power switch. In addition it is equipped with an emergency stop function.

For exact configuration of optional features and example configuration please refer to the item(s) delivered table.

CERTIFICATIONS

  • RoHS
  • CE
  • UKCA

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Main Switch 1
2 ON/OFF Switch for switched Outputs 1
4 RCD Circuit Breaker 1
5 Circuit Breakers 7
6 Emergency Stop Push Button 1
7 Earth Conductor 1
8 Phase/Error Monitor LEDs 1
9 Service Output 230 V AC 10 A, C13 1
11 Switched Power Outputs IEC-60320 C13, 230 V AC 10 A 12
12 Switched Power Outputs IEC-60320 C19, 230 V AC 16 A 3
13 Mains Fuses T16 A 250 V 1
14 Emergency Stop Input and Status Output 1
16 Input panel: IEC 60320-C20, 230 V ~ 50/60 Hz 16 A 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.