Aisle Containment Top Cover With Safety Glass, 1200W 800D
- Top covers to provide top cover for 2 cabinet rows
- Suitable for an aisle width of 1200 mm
- A top cover profile can raise the aisle height by 84 mm; please order separately
- Top cover can be removed from inside (allows access to lighting and facilitates maintenance works)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cover
- Type: Aisle Top Cover
- Works With: Aisle Containment
- Width: 800 mm
- Depth: 1200 mm
- Material: Steel; Glass
- Color: Black Grey
- Color Code: RAL 7021
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Top cover in different depths to setup a aisle containment closing.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Top cover, St, 1.5 mm, RAL 7021; safety glass (VSG) 7 mm, length 1200 mm | 1 | |
2 | Fixing material kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.