Skip to main content

Please Select Your Country/Language Preferences

Eurorack Steel Door, 120° Opening Angle, RAL 7035, 29 U 600W

  • Can be mounted on all four sides
  • St, 1 mm
More

Catalog #:

21117-187
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet Door
  • Product Family: Eurorack
  • Type: Steel Door
  • Color: Light Grey
  • Color Code: RAL 7035
  • Rack Height: 29 U
  • Height: 1311 mm
  • Width: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

key no. 2233
Key No. 2233
Catalog #: 60127-018

ADDITIONAL PRODUCT DETAILS

Steel door for Aluminum frame cabinets with 120° mobility and mountable on all 4 sides. The door comes with lever handle and safety locks and keys.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Steel door, St, 1 mm 1
2 Safety lock with 2 keys 1
3 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.