Eurorack Side Panel With Side Panel Catches, RAL 7035, 43 U 900D
- Assembly to frame with 2 side panel catches
- St, 1 mm
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Panel
- Product Family: Eurorack
- Type: Side Panel
- Color: Light Grey
- Color Code: RAL 7035
- Rack Height: 43 U
- Height: 2020 mm
- Depth: 900 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Steel Side Panels for aluminum frame with quick fastner for easy mounting and installation.
Instead of a side panel all doors can be laterally assembled.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel, St, 1 mm, fixing with 2 side panel catches | 2 | |
2 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.