Skip to main content

Please Select Your Country/Language Preferences

Assembly Kit for 1 AC or DC Replacement Fan

  • Torx Screws, spring washers and nuts to assemble one AC or DC Replacement fan
More

Catalog #:

21102-013
Your price:
--
List price(RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Assembly Kit
  • Works With: 19" Fan Trays

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Recommended products

AC fans/replacement fans
DC Fan, 24 V, 119 x 119 x 25.5 mm, 171 m³h
Catalog #: 20713-172
  • Product Type: Fan
  • Works With: 19" Fan Trays
  • Width: 119 mm
    • Length: 119 mm
    • Height: 25.5 mm
    • Voltage DC: 24 V
    • Power: 7 W
AC fans/replacement fans
DC Fan, 24 V, 119 x 119 x 38 mm, 184 m³h
Catalog #: 20713-240
  • Product Type: Fan
  • Works With: 19" Fan Trays
  • Width: 119 mm
    • Length: 119 mm
    • Height: 38 mm
    • Voltage DC: 24 V
    • Power: 8 W
AC fans/replacement fans
DC Fan, 12 V, 119 x 119 x 38 mm, 184 m³h
Catalog #: 20713-241
  • Product Type: Fan
  • Works With: 19" Fan Trays
  • Width: 119 mm
    • Length: 119 mm
    • Height: 38 mm
    • Voltage DC: 12 V
    • Power: 8 W
AC fans/replacement fans
DC Fan, 48 V, 119 x 119 x 38 mm, 184 m³h
Catalog #: 20713-242
  • Product Type: Fan
  • Works With: 19" Fan Trays
  • Width: 119 mm
    • Length: 119 mm
    • Height: 38 mm
    • Voltage DC: 48 V
    • Power: 8 W

ADDITIONAL PRODUCT DETAILS

Kit of screws, spring washers and nuts for mounting one 119 mm AC or DC fan.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Screw M4 x 14, Torx 4
2 Washer 8
3 Nut M4 4

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.