MultipacPRO, Euroboard Mounting Kit for EN 60603 Connector, 2 U
- Euroboards and double euroboards can be mounted horizontally in the 19" chassis using interior mounting kits (IEC 60297)
- Scope of delivery is sufficient to mount one 3 U board (euroboard) or one 6 U board (double euroboard)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Mounting Kit
- Product Family: MultipacPRO
- Works With: Chassis
- Rack Height: 2 U
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Euroboards and double euroboards can be mounted horizontally in the 19" chassis using interior mounting kits based on IEC 60297 standard.
Can only be used together with cover plate for board expansion.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Horizontal rail rear (H‐VT) mounted at front | 2 | |
2 | Horizontal rail rear with Z (H-MZ) | 2 | |
3 | Horizontal rail centre with Z (MZ), for 6 U only | 1 | |
4 | Assembly kit and user manual | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.