Skip to main content

Please Select Your Country/Language Preferences

Plug-In Unit U-Profile Front Panel for IEL, IET Type 2 Handle, 3 U, 14 HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • For IEL/IET/Trapeziform Type 2 handle
  • Al extrusion, 2.5 mm, front anodized, rear conductive
  • U profile, shieldable with textile EMC gasket
  • Front panel, 3 U, for front mounting
  • Manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP
  • Stainless steel alignment pin pressed-in
More

Catalog #:

20848-230
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Accessory Type: Front panel
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
  • EMC Gasket Type: Textile
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Treated Edges: No
  • Rack Height: 3 U
  • Height: 128.4 mm
  • Rack Width: 14 HP
  • Width: 70.8 mm
  • Depth: 2.5 mm
  • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
  • Package Quantity: 5

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

20817-612.tif image
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom; 10 pieces
Catalog #: 20817-612
20817-652.tif image
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Bottom; 10 pieces
Catalog #: 20817-652
20817-858.tif image
Extractor Handle Trapezoid Form, Type 2, RAL 7035, With Alignment Pin
Catalog #: 20817-833
60807-181-20211012-112538.tif image
PCB Bracket for Fixing Front Panel/PCB, Die-Cast Zinc
Catalog #: 60807-181
sleeves
Sleeves for M2.5, Plastic, Grey; 100 pieces
Catalog #: 21100-464
sleeves
Sleeves for M2.5, Brass Nickel Plated; 100 pieces
Catalog #: 21100-660
sleeves
Sleeves for M2.5, Stainless Steel; 100 pieces
Catalog #: 21100-662
21100-591.146.tif image
Sleeves for M2.5, Plastic, Black; 100 pieces
Catalog #: 21100-591
21100-885 886
Sleeves for M2.5, Brass, Black; 100 pieces
Catalog #: 21100-886
rear panel
Front Panel EMC Textile Shielding Kit, -40… +70°C, 3 U; 10 pieces
Catalog #: 21101-853
emc shielding
Front Panel EMC Textile Shielding Kit, -40… +85°C, 3 U; 10 pieces
Catalog #: 21102-853
19" bracket with stainless steel EMC gasket for U-FPL
Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 3 U, 10 Pieces
Catalog #: 21102-105

Recommended products

20817-620.tif image
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-620
20817-660.tif image
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-660
20817-856.tif image
Extractor Handle Trapezoid Form, Type 2, RAL 9005, With Alignment Pin
Catalog #: 20817-831

ADDITIONAL PRODUCT DETAILS

U-Profile front panel can be shielded with a textile gasket. It can be combined with the IEL and IET or the type 2 handle in trapezoid form.

Please order EMC profile seal separately.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, U profile, Al, 2.5 mm, front anodized, rear conductive, 2 alignment pins pressed-in, stainless steel 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.