Skip to main content

Please Select Your Country/Language Preferences

Air Deflector Plate for 19" Pusher Fan, 3 U, Hose Connection Upper Rear

  • For 19" pusher fan 3 U
More

Catalog #:

20713-503
Your price:
--
List price(RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Air Guide

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Recommended products

19" pusher fan 3 U
19" Pusher Fan, 3 U, Axial, 230 VAC
Catalog #: 10713-546
19" pusher fan 3 U
19" Pusher Fan, 3 U, Axial, 115 VAC
Catalog #: 10713-547

ADDITIONAL PRODUCT DETAILS

Air deflector for 19" pusher fans with 3 U height to guide the air in 4 different ways.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Air Deflector Plate With Hose Connection Upper Rear 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.