Folding Handle Die-Cast, RAL 9005, Black
- Static load-carrying capacity 30 kg/pair
- Lock-in in folded and unfolded position
- For case protection class up to IP 40
- Same cut-out for mounting in front of or behind case wall
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Handle
- Type: Static
- Works With: Cases
- Handle Type: Folding Handle
- Material: Aluminum
- Color: Black
- Static Load: 30 kg
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Folding handles can be used instead of the pre-mounted handles shells.
Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Handle, Al die-cast, RAL 9005, black | 1 | |
2 | Handle shell, Al die-cast, RAL 9006, silver | 1 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.