Novastar Cabinet Without Door and Rear Panel, Slim-line, RAL 7021, 456H 553W 600D
- Static load-carrying capacity up to 400 kg (see specification table)
- Type of protection IP 20
- Cabinet width only 553 mm
- Flush cladding parts
- All uprights (front and rear) with 19" cut‐outs
- Colors: RAL 7021 or color combination RAL 7021/ RAL 7035
- Bolted, die-cast frame with Al extrusions
- Without door and rear panel
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet
- Product Family: Novastar
- Frame Material: Aluminum
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 9 U
- Height: 456 mm
- Width: 553 mm
- Depth: 600 mm
- Static Load: 200 kg
- Complies With: IEC 60297-3-100
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Aluminum frame cabinets with attractive design, ideally suited for general electronics, test and measurement, audio/video and broadcasting applications.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, uprights Al extrusion with 19" perforation, Al die-cast frame, RAL 7021 | 1 | |
2 | Side panel, St, 1 mm, black grey (RAL 7021); twist-locking catch (Torx T30) | 2 | |
3 | Flush top cover, St, 1 mm, RAL 7021 | 1 | |
4 | Foot | 4 | |
5 | Earthing kit | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.