ATCA System ECO Modular Series, 14 Slot, DC, 450 W/Slot
- Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
- Non-hot-swap PEM at chassis rear
- A fan module under the card cage featuring an integrated, replaceable air filter, RJ45 sockets for connecting serial interfaces of SCHROFF shelf managers, plus LEDs for displaying Telco alarms
- Fan control via SCHROFF shelf managers, on-blade shelf managers, or – in autonomous mode – a temperature sensor in the air inlet area
- Thanks to their reduced hot-swap features in the fan module, PEM, and CDM areas, SCHROFF ECO modular systems are optimized for cost-sensitive applications
- 14 U, 14-slot system, airflow from bottom front to top rear, 2 slots for SCHROFF shelf manager ACB-VI
- Support for on-blade shelf management
- A modular concept offers several versions with a range of performance classes
- Shelf FRU data SEEPROMs directly on rear of the backplane
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 14
- Type: 19" Rack Mount
- Backplane Type: Dual Dual Star, Bussed IPMB
- Data Transfer: 40 GbE
- Power per Slot: 450 W
- Input Voltage DC: −48 V; −60 V
- Airflow Direction: Front to Rear
- Rack Height: 14 U
- Power Supply Type: (2) DC Inputs
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 3.0 R3.0
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The nVent SCHROFF ATCA ECO Modular Series is a family of AdvancedTCA Shelves that provide excellent cooling and data transfer capabilities together with an economic architecture optimized for applications that do not require 99.999 % uptime.
Modified systems available on request.
Completely assembled, cabled and tested.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shielded 19" subrack, St, 14 U, 84 HP, 383 mm deep, powder-coated, black, RAL 9005, with 14 vertical slots at front for 8 U, 6 HP, 280 mm deep boards and 14 slots at rear, 8 U, 6 HP, 70 mm deep | 1 | |
2 | Backplane, 14 Slot | 1 | |
3 | 450 W/slot: Non-redundant power connection, -48 VDC/-60 VDC, at the rear, with 1 pair of power terminals (2 fuses, 50 A each) | 1 | |
4 | Fan unit with 8 fans, exchangeable air filter, Telco alarm display, and interfaces for shelf managers | 1 | |
5 | Mounting bracket, for installation in 19" cabinets | 2 |
RESOURCES
Catalog
Firmware
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.