ATCA System 450/40 FTR Series, 2 Slot, DC, Node/Node, Bussed IPMB
- Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
- Input voltage -48 VDC/-60 VDC, two redundant power connections with fuse and switch
- Two hot-swap fan modules on rear of case, airflow from front to rear; air filter replaceable from front
- 450 W cooling capacity per slot at an ambient temperature of 55°C
- Prepared for one shelf alarm panel and two SCHROFF shelf managers with Pigeon Point ShMM 700
- UL recognized, E229721 type T15
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 2
- Type: 19" Rack Mount
- Backplane Type: Node/Node Configuration, Bussed IPMI
- Data Transfer: 40 GbE
- Power per Slot: 450 W
- Input Voltage DC: −48 V; −60 V
- Airflow Direction: Front to Rear
- Rack Height: 3 U
- Power Supply Type: (2) DC Inputs
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 3.0 R3.0
- Height: 448 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The nVent SCHROFF ATCA 450/40 Series is a family of AdvancedTCA Shelves that provide cooling and power per slot for 450 W blades. The backplane is verified in accordance to 40GBASE-KR4 for 40 Gbit Ethernet. Even with it's horizontal card cage the Shelf has an air flow direction from front to rear.
Modified systems available on request.
Completely assembled, cabled and tested.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shielded 19" subrack, St, 3 U, 84 HP, 464 mm deep, powder coated, black, RAL 9005; with 2 horizontal slots at front for 8 U, 6 HP, 280 mm deep boards and 2 horizontal slots at rear, 8 U, 6 HP, 70 mm deep | 1 | |
2 | Backplane, 2 slots | 1 | |
3 | Redundant power connection, -48 V DC/-60 V DC, at the rear, with 1 pair of power terminals (1 fuse, 30 A) each | 2 | |
4 | Redundant fan unit, rear, with 2x2 fans each | 2 | |
5 | Air filter replaceable from front | 1 | |
6 | Mounting bracket, for installation in 19" cabinets | 2 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.