Skip to main content

Please Select Your Country/Language Preferences

ATCA System 450/40 Series, 14 Slot, DC, Dual Star, Radial IPMB

  • Conforms to AdvancedTCA Standard PICMG 3.0 rev.3.0
  • Input voltage -48 VDC/-60 VDC, two redundant power entry modules (PEM)
  • 2 redundant hot‐swap fan trays in push‐pull configuration, airflow from bottom front to top rear
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • Prepared for 2 x SCHROFF shelf managers with Pigeon Point ShMM 700
  • Air filter access from front
  • UL recognized, E229721 type T08
More

Catalog #:

11990-101
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 11990-101, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 14
  • Type: 19" Rack Mount
  • Backplane Type: Dual Star, Radial IPMB
  • Data Transfer: 40 GbE
  • Power per Slot: 450 W
  • Input Voltage DC: −48 V; −60 V
  • Airflow Direction: Front to Rear
  • Rack Height: 14 U
  • Power Supply Type: (2) DC PEM
  • Power Supply Included: Yes
  • Rear I/O: Yes
  • Complies With: PICMG 3.0 R3.0
  • Depth: 383 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

advancedtca air deflector
AdvancedTCA Air Deflector 280 mm, With Air Baffle, Stainless Steel, 8 U, 6 HP
Catalog #: 21591-079
advancedtca air deflector
AdvancedTCA Air Deflector 70 mm, With Air Baffle, Stainless Steel, 8 U, 6 HP
Catalog #: 21591-099
advancedtca air deflector
AdvancedTCA Air Deflector 70 mm, With Air Baffle, Al Profile, 8 U, 6 HP
Catalog #: 21591-107
advancedtca air deflector
AdvancedTCA Air Deflector 280 mm, With Air Baffle, Al Profile, 8 U, 6 HP
Catalog #: 21596-008
atca filler panel shmm
AdvancedTCA Filler Panel for Shelf Manager Slot, Shielded, SSt
Catalog #: 21596-012
atca shelf manager cable rj45 d sub
ATCA Shelf Manager Cabel, RJ45, D-Sub
Catalog #: 23204-187

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF ATCA 450/40 Series is a family of AdvancedTCA Shelves that provide cooling and power per slot for 450 W blades. The backplane is verified in accordance to 40GBASE-KR4 for 40 Gbit Ethernet.

Modified systems available on request.

Completely assembled, cabled and tested.

CERTIFICATIONS

  • UR
  • PICMG
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" plug-in units, St, 14 U, 84 HP, 383 mm deep, powder coated, black, RAL 9005; with 14 vertical slots at front for 8 U, 6 HP, 280 mm deep AdvancedTCA boards; 14 vertical slots at rear, 8 U, 6 HP, 70 mm deep; cable channel on front and rear 1
2 Backplane, 14 slots 1
3 Redundant power entry module (PEM) ‐40 ... ‐72 VDC, inserted at rear, with 2 pairs of lines per input 2
4 Fan tray at top with 6 fans, each 565 m3/h (336 cfm) 1
5 Fan tray at bottom with 6 fans, each 565 m3/h (336 cfm) 1
6 Telco alarm panel integrated in the bottom fan drawer 1
7 Air filter, can be changed from the front 1
8 Mounting bracket, for assembly in 19" cabinets 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.