Skip to main content

Please Select Your Country/Language Preferences

ATCA System 300/40 Series, 6 Slot, DC, Replicated Mesh, Bussed IPMB

  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • Input voltage -48 VDC/ -60 VDC, two redundant power entry modules (PEM)
  • Two hot swap fan trays, airflow from right to left (push/pull cooling), air filter access from front
  • 300 W cooling capacity per slot at an ambient temperature of 55 °C
  • Prepared for one shelf alarm panel and two SCHROFF shelf managers with Pigeon Point ShMM 700
  • UL recognized, E 229721 type T06
More

Catalog #:

11596-160
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 11596-160, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 6
  • Type: 19" Rack Mount
  • Backplane Type: Triple Replicated Mesh, Bussed IPMB
  • Data Transfer: 40 GbE
  • Power per Slot: 300 W
  • Input Voltage DC: −48 V; −60 V
  • Airflow Direction: Right to Left
  • Rack Height: 5 U
  • Power Supply Type: (2) DC PEM
  • Power Supply Included: Yes
  • Rear I/O: Yes
  • Complies With: PICMG 3.0 R3.0
  • Depth: 464 mm
  • Height: 222 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

shelf manager
Shelf Manager ACB-VI, bussed
Catalog #: 21990-404
atca shelf manager cable rj45 d sub
ATCA Shelf Manager Cabel, RJ45, D-Sub
Catalog #: 23204-187
advancedtca air deflector
AdvancedTCA Air Deflector 280 mm, With Air Baffle, Stainless Steel, 8 U, 6 HP
Catalog #: 21591-079
advancedtca air deflector
AdvancedTCA Air Deflector 70 mm, With Air Baffle, Stainless Steel, 8 U, 6 HP
Catalog #: 21591-099
advancedtca air deflector
AdvancedTCA Air Deflector 70 mm, With Air Baffle, Al Profile, 8 U, 6 HP
Catalog #: 21591-107
advancedtca air deflector
AdvancedTCA Air Deflector 280 mm, With Air Baffle, Al Profile, 8 U, 6 HP
Catalog #: 21596-008
atca filler panel shmm
AdvancedTCA Filler Panel for Shelf Manager Slot, Shielded, SSt
Catalog #: 21596-012
shelf alarm panel
ATCA Shelf Alarm Panel
Catalog #: 21596-077

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF ATCA 300/40 Series is a family of AdvancedTCA Shelves that provide cooling and power per slot for 300 W blades. The backplane is verified in accordance to 40GBASE-KR4 for 40 Gbit Ethernet.

Modified systems available on request

Completely assembled, cabled and tested

CERTIFICATIONS

  • RoHS
  • UR
  • PICMG

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" subrack, St, zinc-plated, 5 U, 84 HP, front with overlays, black, RAL 9005 1
2 Slots at front; guide rails for horizontal board mounting (8 U, 280 mm deep) 6
3 Slots at rear (RTM); guide rails for horizontal board mounting (8 U, 80 mm deep) 6
4 Backplane, 6 slots, triple replicated mesh, 2 hub slots, 4 node slots; bussed IPMB 1
5 Redundant -48 VDC/-60 VDC power entry module (PEM) with circuit breaker 2
6 Hot-swap fan tray with 6 fans per board for board cooling (> 350 W/ board) 2
7 Air filter 1
8 Front panel; space to accommodate shelf manager 2
9 Front panel; space to accommodate shelf alarm panel (SAP) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.