Skip to main content

Please Select Your Country/Language Preferences

1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Perforated, 193 mm, RAL 9005

  • Assembly options: – One fan tray: cool air is drawn in from the front and guided upwards – Two fan trays: cool air is drawn in from the front, directed upwards and guided to the rear (see application diagram)
  • Optimised cooling together with 19" fan trays
  • Vertical buildup of heat is avoided via improved airflow
  • Optional filter mat, simple to swap during operation
More

Catalog #:

10713-142
Your price:
--
List price(RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Air Guide
  • Product Family: Novastar; Varistar
  • Works With: 19" Fan Trays

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

Replacement filter for 19" fans
Replacement Air Filter Mat for 19" Fan Unit 1 U, Controlled, 3 Fans
Catalog #: 60713-169

ADDITIONAL PRODUCT DETAILS

Air deflector with 1 U height to guide the air from front to top or from bottom to rear.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Air deflector plate, St, 1 mm, finish Zincor, width 432.8 mm (without side panel) 1
2 Side panel, St, 1.5 mm, finish Zincor; with 19" mounting bracket, powder‐coated (see Order information for colour) 2
3a Front panel, perforated, St, 1.5 mm, finish Zincor, powder‐coated (see Order information for colour); two quick‐release fasteners, black 1
3b Front panel, solid, St, 1.5 mm, finish Zincor, powder‐coated (see Order information for colour); two quick‐release fasteners, black 1
4 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.