IP-PRO Aluminum Case, EMC, 90H 160W 160D, IP67
- Aluminum die-cast enclosure available in 15 different sizes, with outdoor powder coating in the color silver gray (RAL 7001)
- Depending on size, protection class up to IP67 according to EN 60529
- EMC-shielded
- Shock and vibration resistant according to EN 61373 Cat. 2 and AREMA Class I
- IK 09 protection from external mechanical impacts according to IEC 62262
- Temperature range of the enclosure –40 to +90°C
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Family: IP-PRO ALU EMC
- Type: Rugged
- Height: 90 mm
- Width: 160 mm
- Depth: 160 mm
- Material: Aluminum
- Color: Silver Grey
- Color Code: RAL 7001
- Finish: Powder Coated
- Protection Rating: IP67
- Shape: Rectangular
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
IP-Pro Alu EMC - The enclosure for reliable protection from water, dust and electromagnetic interferences for sensitive electronics in harsh environments. Proven and certified for applications with high shock and vibration requirements.
For mechanical modifications, innovative PCB and cable fixing solutions, as well as cooling concepts, please contact us.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Base, die-cast Al, silver grey (RAL 7001) | 1 | |
2 | Cover, die-cast Al, silver grey (RAL 7001), with EMC gasket and cover screws (captive) | 1 | |
3 | Earthing screws, enclosed loosely | 1 | |
4 | User manual | 1 |
RESOURCES
Brochure
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.