AMC Pull-Handle Mechanism, AMC.0 R2.0, Single Compact
- Complete pull-handle mechanism, designed for microswitch activation (hot-swap), includes light pipe
- For all nVent SCHROFF AdvancedMC modules
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Handle
- Type: Extractor
- Works With: MicroTCA Systems
- Handle Type: Single Compact
- Material: Polycarbonate
- Color: Black
- Flammability Rating: UL® 94V-0
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Handle mechanism AMC.0 Rev. 2.0, MTCA.1 and MTCA.4 Modules.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
2 | Accepts light pipe and board bracket at top, Zn die‐cast, nickel‐plated | 1 | |
3a | Light pipe, top, PC, UL 94 V-0 | 1 | |
3b | Light pipe, bottom, PC, UL 94 V-0 | 1 | |
4 | Pull‐handle mechanism with microswitch activation and board bracket | 1 | |
5+6 | Pull‐handle, PC, UL 94 V‐0, black | 1 | |
7 | Lateral EMC gasket, core: foam, sleeve: textile cladding with CuNi coating | 1 | |
8 | Lower EMC gasket, core: foam, sleeve: textile cladding with CuNi coating | 1 | |
9 | Assembly kit | 1 |
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.