RackChiller In-Row Cooler Ganging Kit for Varistar Rack, 52 U, 300 mm Width
- Seamlessly integrates the Rack-Chiller In-Row into aisle containments
- Including plinth, levelling feet and top blanking panel
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Mounting Kit
- Product Family: RackChiller
- Works With: Varistar
- Rack Height: 52 U
- Width: 300 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The RackChiller In-Row Ganging kit allows for integration of the cooler into Proline or Varistar aisle containments. The included levelling feet, plinth and top blanking panel assure seamless look while providing best sealing properties of the aisle containment. The kit is available in different variations, depending on the cooler and racks used.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Top blanking panel, St, 1 mm, RAL 7021 | 1 | |
2 | Bottom blanking kit | 1 | |
3 | Levelling feet | 4 | |
4 | Gaskets and mounting material | 1 |
RESOURCES
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.