Skip to main content

Please Select Your Country/Language Preferences

Splitting Extrusion 6 U for Combined Mounting

  • The support is bolted into the grid holes of the horizontal rails. The support can also be screwed on.
  • The front side has to be covered by a 2HP front panel
More

Catalog #:

64560-010
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Mounting Kit
  • Product Family: EuropacPRO
  • Type: Combined
  • Works With: Subracks
  • Rack Height: 6 U

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Countersunk screw
Panhead Screw, Torx, Self-Forming, St,Zinc-Plated, M2.5 x 10
Catalog #: 24560-179
Horizontal rail, front, type H-KD, "heavy", short lip (EuropacPRO, RatiopacPRO, PropacPPR, CompacPRO)
Horizontal Rail Front, Type H-KD, Heavy, Short Lip, 84 HP
Catalog #: 34560-284
Countersunk screw
Countersunk Screw, Torx M4x14 mm, Steel Zinc Plated
Catalog #: 24560-145
Horizontal rail, center, for rear I/O, type AB (RatiopacPRO/-air, EuropacPRO/-rugged)
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 84 HP
Catalog #: 34561-584
Alternative front panel for combined mounting
Front Panel 2 HP Wide for Combined Mounting, Screw Assembly, 6 U
Catalog #: 30847-472
Front panel, front anodized, rear passivated, shieldable (SST), screw assembly
Front Panel, Refrofit Shielding, 6 U, 2 HP
Catalog #: 30846-865
Alternative front panel for combined mounting
Front Panel Alternative for Combined Mounting, U-profile, Textile, 6 U, 2 HP
Catalog #: 30849-140

ADDITIONAL PRODUCT DETAILS

The support is bolted into the grid holes of the horizontal rails and allows a split of a 6 U subrack in 2 x 3 U parts.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 6 U, zinc die‐cast, splitting extrusion 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.