Horizontal Rail, Front, Type R-LD, Rugged, Long Lip , 63 HP
- Type R-LD "rugged" horizontal rails with 3-hole fixing for increased robustness
- For insertion/extraction of CompactPCI or, VME64x boards
- With HP units printed from 28 HP upwards
- Length 20, 28, 40, 42, 63, 84 HP or 1000 mm
- Aluminum extrusion, anodized finish, conductive contact surface, with HP markings
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Horizontal Rail
- Product Family: EuropacPRO
- Type: Rugged, LD
- Rack Width: 63 HP
- Length: 325.12 mm
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The rugged horizontal rail type can handle shock and vibration up to 25 g. It enables the use of IEEE handles.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Horizontal rail, type R-LD, Al extrusion, surface anodised, conductive contact surfaces, with HP markings | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Drawing Document
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.