Skip to main content

Please Select Your Country/Language Preferences

Horizontal Rail, Rear, Center, Type ST, Standard, 63 HP

  • For indirect backplane mounting with insulation strip
  • Aluminum extrusion, anodized surface, conductive contact surface, without HP markings
More

Catalog #:

34561-063
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Horizontal Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Type: Type ST
  • Rack Width: 63 HP
  • Length: 325.12 mm
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Threaded insert
Horizontal Rails Threaded Insert, M2.5, 63 HP
Catalog #: 34561-363
Insulation strip (RatiopacPRO/-air, Propac Pro, CompacPRO, EuropacPRO/-rugged)
Horizontal Rail Insulation Strip, 63 HP, PC
Catalog #: 24560-863

Recommended products

Z-rail for connector, EN 60603-2 (DIN 41612) [RatiopacPRO/-air, PropacPRO, CompacPRO, EuropacPRO]
Z-Rail for Connector, EN 60603-2, 60 HP
Catalog #: 30822-065
Z-rails for connector DIN 41617, 31-pin (RatiopacPRO/-air, PropacPRO, CompacPRO, EuropacPRO)
Z-Rail for Connector, DIN 41617, 31-pin, 60 HP
Catalog #: 30819-783
Horizontal rail, rear, center, type VT (EuropacPRO/-rugged)
Horizontal Rail, Rear, Center, Type VT, 63 HP
Catalog #: 34561-163
Horizontal rail, rear, center, type MZ (EuropacPRO/-rugged)
Horizontal Rail, Rear, Center, Type MZ, With Z-Rail, 63 HP
Catalog #: 34561-263
Horizontal rail, rear, center, type ST (EuropacPRO/-rugged)
Horizontal Rail, Rear, Center, Type ST, Standard, 42 HP
Catalog #: 34561-042
Horizontal rail, rear, center, type ST (EuropacPRO/-rugged)
Horizontal Rail, Rear, Center, Type ST, Standard, 84 HP
Catalog #: 34561-084

ADDITIONAL PRODUCT DETAILS

The horizontal rail, center, type ST enables the isolated assembly of a backplane. The isolation is done by an insulation strip.

Delivery is exclusively in standard pack quantity.

Without Printing.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Horizontal rail, type ST, Al extrusion, surface anodised, conductive contact surfaces, without HP markings 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.