Skip to main content

Please Select Your Country/Language Preferences

Horizontal Rail, Rear, Center, Type ST, Standard, 40 HP

  • For indirect backplane mounting with insulation strip
  • Aluminum extrusion, anodized surface, conductive contact surface, without HP markings
More

Catalog #:

34561-040
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Horizontal Rail
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
  • Type: Type ST
  • Rack Width: 40 HP
  • Length: 208.28 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

N01064-HorizontalRail-EN-2402-MS-GWSTR
Horizontal Rails Threaded Insert, M2.5, 40 HP
Catalog #: 34561-340
Insulation Strip 24560-842.842.tif image
Horizontal Rail Insulation Strip, 40 HP, PC
Catalog #: 24560-840

Recommended products

z rail
Z-Rail for Connector, EN 60603-2, 40 HP
Catalog #: 30822-045
z rail
Z-Rail for Connector, DIN 41617, 31-pin, 40 HP
Catalog #: 30819-763
horizontal rail
Horizontal Rail, Rear, Center, Type VT, 40 HP
Catalog #: 34561-140
horizontal rail
Horizontal Rail, Rear, Center, Type MZ, With Z-Rail, 40 HP
Catalog #: 34561-240
horizontal rail
Horizontal Rail, Rear, Center, Type ST, Standard, 28 HP
Catalog #: 34561-028
horizontal rail
Horizontal Rail, Rear, Center, Type ST, Standard, 84 HP
Catalog #: 34561-084

ADDITIONAL PRODUCT DETAILS

The horizontal rail, center, type ST enables the isolated assembly of a backplane. The isolation is done by an insulation strip.

Delivery is exclusively in standard pack quantity.

Without Printing.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Horizontal rail, type ST, Al extrusion, surface anodised, conductive contact surfaces, without HP markings 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.