Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Side Panel for Textile Gasket, Type R, 3 U, 277.75 mm

  • For high mechanical loads up to 25 g (vibration resistance, shock and vibration requirements e.g. IEC 61587‐DL 3)
  • For high mechanical demands, 19" bracket 3,5mm and side panel 3mm, tox-cold welded together, clear passivated, front anodized
  • EMC shielding concept for front/rear with EMC textile gasket
  • Four mounting holes per 19" bracket provide improved stability when screwing the subrack into a cabinet or open frame rack
  • With holes for handle
More

Catalog #:

24568-144
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Side Panel
  • Product Family: EuropacPRO
  • Type: Type R
  • Rack Height: 3 U
  • Board Depth: 277.75 mm
  • Package Quantity: 1
  • Package Unit: Pair
  • Depth: 277.75 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

front handle
Front Handle, for Type R Side Panels
Catalog #: 24566-010
EuropacPRO horizontal rail front rugged short lip
Horizontal Rail, Front, Type R-KD, Rugged, Short Lip, 84 HP
Catalog #: 34566-284
EuropacPRO horizontal rail front type r ld rugged long lip
Horizontal Rail, Front, Type R-LD, Rugged, Long Lip , 84 HP
Catalog #: 34566-384
horizontal rail
Horizontal Rail, Rear, Type H-ST, Heavy, Standard, 84 HP
Catalog #: 34560-584
34579-040_Horizontal Rail AB with notching
Horizontal Rail Rear, Type AB for Rear I/O, With Notch, 84 HP
Catalog #: 34579-040
horizontal rail
Horizontal Rail Front, Type H-KD, Heavy, Short Lip, 84 HP
Catalog #: 34560-284
horizontal rail
Horizontal Rail, Front, Type H-LD, Heavy, Long Lip, for IEEE Application, 84 HP
Catalog #: 34560-384
64560192
Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, M4 x 18
Catalog #: 24566-100
64560190.tif image
Assembly Parts for Rugged Components, Screw, Countersunk, Torx, with Thread-locking Compound, M4 x 14
Catalog #: 24566-101
61592056.tif image
Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound,Torx, M4 x 14
Catalog #: 24566-102
61592057.tif image
Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound, Torx, M4 x 10
Catalog #: 24566-103
cover plate
EuropacPRO Cover Plate for Bolting to Rugged Side Panel, 84 HP, 277.75 mm
Catalog #: 24568-036
corner profile for type r side panels
EuropacPRO Rugged Rear Angle for Textil EMC Gasket for Side Panel, 3 U
Catalog #: 24566-199

Recommended products

Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Grey
Catalog #: 64568-090
air baffle
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 160 mm
Catalog #: 34562-823
Guide rail IEEE, Offset, green
"Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1"", PC, 160 mm, 2 mm Groove Width"
Catalog #: 64568-071
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Grey
Catalog #: 64568-086
19 dual fixing materials kit
"EuropacPRO 19"" Dual Fixing Materials Kit"
Catalog #: 24566-109

ADDITIONAL PRODUCT DETAILS

Side Panel, Type R, tox welded to the 19" bracket for textile gasket, with handle holes and four fixing holes per 19" bracket.

Please order front handle separately.

Other dimensions on request.

Please order screws for mounting horizontal rails and top cover/base plate separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Left Side panel, type R, AI, 3 mm, Al extrusion, passivated, front anodised, 19" bracket tox-cold welded to side panel 1
2 Right Side panel, type R, AI, 3 mm, Al extrusion, passivated, front anodised, 19" bracket tox-cold welded to side panel 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.