Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Cover Plate, Universal, 84 HP, 235 mm

  • Shielding is provided by optional EMC stainless steel gaskets, between cover plate and side panel
  • For variable positioning of horizontal rails e.g. for PCBs with non-standard formats
  • Perforation degree 58%
  • Suitable for use with all horizontal rails
More

Catalog #:

24560-052
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cover Plate
  • Product Family: EuropacPRO
  • Type: Universal
  • Rack Width: 84 HP
  • Depth: 235 mm
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

cover plate fixing kit
EuropacPRO Cover Plate Locking Kit
Catalog #: 24566-007

Recommended products

N01062-TopCoverSubracksRender-EN-24560032
EuropacPRO Cover Plate, Universal, 84 HP, 175 mm
Catalog #: 24560-051
N01062-TopCoverSubracksRender-EN-24560079
EuropacPRO Cover Plate for Bolting to Side Panel, 84 HP, 235 mm
Catalog #: 24560-079
cover plate
EuropacPRO Cover Plate for Horizontal Rail Type L, Light, 84 HP, 235 mm
Catalog #: 24561-052
N01062-TopCoverSubracksRender-EN-24560032
EuropacPRO Cover Plate, Universal, 63 HP, 235 mm
Catalog #: 24560-042

ADDITIONAL PRODUCT DETAILS

A cover plate is used for electromagnetic shielding or as mechanical protection. The cover can be used is non-standard boards will be assembled into the subrack.

In addition, 4 contact strips per subrack are required to affix cover to horizontal rail.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cover, AI perforated, 0.8 mm, hole diameter 4.0 mm, passivated 2
2 Contact strip, stainless steel 4
3 Torx screws 4 × 6, pentaform, St, zinc‐plated 16

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.