Skip to main content

Please Select Your Country/Language Preferences

Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 8 HP

  • U-shaped front panel for textile gasket
  • Suitable for insertion and extraction forces up to 700 N (per pair)
  • Enable the installation of a microswitch
  • Enable the installation of coding pegs in accordance with IEC 60297-3-103/ IEEE 1101.10
More

Catalog #:

20848-589
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: IEL
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
  • EMC Gasket Type: Textile
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Etched
  • Treated Edges: No
  • Rack Height: 3 U
  • Height: 128.4 mm
  • Rack Width: 8 HP
  • Width: 40.3 mm
  • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

microswitch
Plug-In Unit Microswitch for IEL, IET Handle With Cable and Plug
Catalog #: 20817-606
label strips
Plug-In Unit Label Strip for IEL, IET Handle, Sheet With 210 pieces, 19 x 9.5 mm
Catalog #: 60817-340
label strips for iel iet handle
Plug-In Unit Label Strip for IEL Handle, Sheet With 320 pieces. 19 x 4.8 mm
Catalog #: 60817-341
19" bracket with stainless steel EMC gasket for U-FPL
Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 3 U, 10 Pieces
Catalog #: 21102-105

Recommended products

pxi system
PXI System With ATX PSU, 4 U, 8 slots, 44 HP
Catalog #: 14579-008
24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 3 U, 235 mm"
Catalog #: 24563-132
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 3 U, 235 mm"
Catalog #: 24563-142
compactpci system
CPCI System With ATX PSU, 3 U, 8 Slot
Catalog #: 24579-031
compactpci system 4u
CPCI System With Pluggable PSU, 4 U, 8 Slot
Catalog #: 24579-260
compactpci plusio 4u
CPCI PlusIO System With Pluggable PSU, 4 U, 8 Slot
Catalog #: 24579-400

ADDITIONAL PRODUCT DETAILS

Plug-in unit, with IEL inserter/extractor black handle, 3 U, front assembly. The U-shaped front panel enable shielding with a textile gasket.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel (U profile), AI, front anodized, rear conductive 1
2 EMC sealing (textile), core: foam, sleeve: textile cladding, CuNi coated 1
3 Handle with integrated alignment pin for perforated strips and guide rails, lever: plastic, PC, black, RAL 9005 Key: Plastic, PC, light grey, RAL 7035 1
4 Board support, die-cast zinc 1
5 Raised Pozidrive countersunk screw M2.5 × 8, St, nickel-plated 1
6 Sleeve, PA, grey 3
7 Pozidrive collar screw, M2.5 × 12.3, St, nickel-plated 4
8 Panhead screw with Torx/slot, M2.5 × 6, St, zinc-plated, selflocking 2
9 Washer A2.7, DIN 125, St, nickel-plated 2
10 Panhead screw with Torx, M2.5 × 7, St, nickel-plated 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.