Skip to main content

Please Select Your Country/Language Preferences

71 Extractor

  • Mechanical advantage 4.5 : 1
  • Constructed from aluminum
  • PCB board thickness 0.79 mm (0.031"), 1.6 mm (0.063"), 2.4 mm (0.093"), 3.2 mm (0.125"), 3.96 mm (0.156")
  • For cold wall or sheet metal applications
  • Weight 1.42 g (0.05 oz) for aluminum
  • Provides extraction assistance only
  • DSCC 84191
More

Catalog #:

71-3-R
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 71 provides extraction assistance of printed circuit boards with high density connector contact and multiple connector applications. With a 4.5 : 1 mechanical advantage, the Series 71 can be used for cold wall applications with any SCHROFF Card or Wedge Loks, or with sheet metal enclosures when using the Series 24 or 127 PCB Tainers with the optional flange feature.

⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer

CERTIFICATIONS

  • DFARS