EuropacPRO Advanced EMC Plus, 19" Subrack Kit for Backplane, Heavy, Shielded, Front Handle, 3 U, 295 mm, D1 220 mm
- Advanced EMC subrack with on average 60% improved RF shielding effectiveness compared to a standard EuropacPRO, tested according to EN 61000-5-7
- Dual mesh top and bottom covers with EMC and airflow optimized perforation, fulfills the requirements of the fire safety standard EN 62368-1
- Additional side panel covers for increased lateral RF shielding
- Horizontal rails and side panels of type H (“Heavy”) for harsh environments
- Rear horizontal rail for direct backplane mounting without insulation strip
- Shock and vibration resistant up to 5 g, tested in accordance with EN 61373 class 1, category B
- Installation load up to 15 kg
- Compatible with textile and stainless-steel U-front panel gaskets
- Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
- Versions with and without front handles
- Supplied as space-saving flat-pack, modifications and assembly services on request
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Subrack/Chassis
- Rack Height: 3 U
- Rack Width: 84 HP
- Depth: 295 mm
- For Mounting: Backplane
- EMC Shielding: Yes
- Static Load: 15 kg
- Shock and Vibration Tolerance: 5 g (force)
- Handle Included: Yes
- Mounting: Rack
- Complies With: IEC 60297-3-103
- Package Quantity: 1
- Board Depth: 220 mm
- EMC Gasket Type: Textile; Stainless Steel
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
EMC Shielded subrack for backplane mounting, heavy version with tox welded side panels.
Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel type H, Al, 2 mm, passivated, with 19" support bracket (tox-cold welded); for EMC textile or stainless steel gasket | 2 | |
2 | Rear corner profile for EMC sealing (textile or stainless steel) | 2 | |
3 | Front horizontal rail (H‐KD) | 2 | |
3a | Rear horizontal rail (H-KD) | 2 | |
3b | Rear horizontal rail (H-VT) | 2 | |
4 | Threaded insert (pre-fitted) | 4 | |
5 | Perforated strip (pre-mounted) | 2 | |
6 | Advanced EMC Side Panel Cover | 2 | |
7 | Advanced EMC Plus cover plates, dual mesh premounted | 2 | |
8 | EMC gasketing material (pre-fitted) | 1 | |
10 | Fixing materials kit, user manual | 1 | |
11 | Front handle | 2 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.