Skip to main content

Please Select Your Country/Language Preferences

Velcro® Strip 7 x 200 mm

  • Length 7 x 200 mm (for cable bundles of max. 43 mm diameter)
  • A = 13 mm, B = 12 mm
  • C=200 mm, D = 7 mm
More

Catalog #:

20118-898
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Hook and Loop Fastener
  • Type: Cable Tie
  • Accessory Type: Cable management
  • Works With: Varistar CP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

velcro strip
Velcro® Strip 12 x 300 mm
Catalog #: 20118-624

ADDITIONAL PRODUCT DETAILS

Velcro® Strip is one of the simplest cable bundling solutions. nVent SCHROFF Velcro® strip allows up to 43 mm diameter of wires.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Velcro® tape, PE/PA, black, length 200 mm 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.